RC C2052 LB LR_95P KRT
10593127
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2050 LR
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.27
- Plate Style: LGD
- Transverse Pitch (mm): 0 mm
- Weight unit: KG