RC C2080H LB_59P
10593126
$0.00
/ EA
- Number of Strands/Width: 1
- Base Catalog No: C2080H
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2997.2 mm
- Chain Length (No. of Links): 59 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- ISO Minimum Tensile Strength (N): 55600 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.38
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 55600 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG