RC 120H-1 LB_79P KRT
10593125
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 3009.9 mm
- Chain Length (No. of Links): 79 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 125000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 6.26
- REX Minimum Tensile Strength (N): 125000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG