RC 120-2 LB_79P
10593123
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 120-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3009.9 mm
- Chain Length (No. of Links): 79 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 11.20
- REX Minimum Tensile Strength (N): 250000 N
- Weight unit: KG