RC 100H-2 LB_95P KRT
10593121
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 100H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3016.25 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 174000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 7.86
- REX Minimum Tensile Strength (N): 174000 N
- Weight unit: KG