RC 08B-2 LB SS_395P KRT
10593117
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 08B-2 SS
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.40
- REX Minimum Tensile Strength (N): 18700 N
- Weight unit: KG