RC C06B-1 LB_10499P HSP
10593111
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C06B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 100002.975 mm
- Chain Length (No. of Links): 10.499 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 8900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.41
- REX Minimum Tensile Strength (N): 8900 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG