RC 40-1 LB_395P KRT
10593109
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 40-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 13900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.62
- REX Minimum Tensile Strength (N): 13900 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG