RC 140H-1 LB_69P
10593108
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 140H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3067.05 mm
- Chain Length (No. of Links): 69 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 8.15
- REX Minimum Tensile Strength (N): 170000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG