RC 08B-3_395P KRT (nEU)_BSCHN
10593052
$0.00
/
- Number of Strands/Width: 3
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 44500 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.98
- Pin Length (mm): 44.9 mm
- REX Minimum Tensile Strength (N): 47500 N
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm