OBS RC 081-1_NTR 7875 HSP (nEU)
10593044
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.66 mm
- Roller Diameter (mm): 7.75 mm
- Base Catalog No: 081-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 100012.5 mm
- Chain Length (No. of Links): 7.875 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 8000 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.30
- Pin Length (mm): 10.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 8200 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 5.93 mm