RC C06B-2_5251P HSP (nEU)_BSCHN
10593042
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 3.28 mm
- Roller Diameter (mm): 6.35 mm
- Base Catalog No: C06B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50015.775 mm
- Chain Length (No. of Links): 5.251 ST
- Chain Pitch (mm): 9.525 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 16900 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.78
- Pin Length (mm): 23.8 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 16900 N
- Roller Style: FLP
- Transverse Pitch (mm): 10.24 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 8.66 mm