RC C06B-1_10499P HSP (nEU)_BSCHN
10593033
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 100002.975 mm
- Chain Length (No. of Links): 10.499 ST
- Chain Pitch (mm): 9.525 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 8900 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.42
- Pin Length (mm): 13.5 mm
- REX Minimum Tensile Strength (N): 9000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 8.66 mm