RC 140-1_113P_BSCHN
10593020
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.7 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 140-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5022.85 mm
- Chain Length (No. of Links): 113 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.50
- Pin Length (mm): 53.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 184000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 37.3 mm