RC 50-2 LB_191P KRT
10592915
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 50-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3032.125 mm
- Chain Length (No. of Links): 191 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 43600 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.00
- REX Minimum Tensile Strength (N): 43600 N
- Weight unit: KG