RC C12B-2 LB_2625P
10592880
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: C12B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50006.25 mm
- Chain Length (No. of Links): 2.625 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 57800 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.60
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 57800 N
- Weight unit: KG