OBS RC C2040 LB_1969P HSP
10592877
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: C2040
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 50012.6 mm
- Chain Length (No. of Links): 1.969 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.47
- Plate Style: LGD
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG