RC 208B-1 LB_197P KRT
10592872
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 208B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5003.8 mm
- Chain Length (No. of Links): 197 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.45
- Transverse Pitch (mm): 0 mm
- Weight unit: KG