RC 12B-1 LB_2625P HSP_BSCHN
10592861
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 50006.25 mm
- Chain Length (No. of Links): 2.625 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.21
- REX Minimum Tensile Strength (N): 28900 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG