RC 12B-1 LB SS_263P KRT
10592856
$0.00
/ EA
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-B
- Lubrication: Link-Belt-Schmierung
- Net Weight: 1.21
- REX Minimum Tensile Strength (N): 17300 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG