RC 10B-1 LB_3151P HSP_BSCHN
10592846|DE03
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 50022.125 mm
- Chain Length (No. of Links): 3.151 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 0.92
- REX Minimum Tensile Strength (N): 22200 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG