RC 80-2 LB_119P KRT
10592841
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 3022.6 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 111200 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 5.05
- REX Minimum Tensile Strength (N): 111200 N
- Weight unit: KG