RC C16B-1 LB_1969P HSP
10592835
$0.00
/
- Number of Strands/Width: 1
- Chain Construction: Riveted
- Chain Length (mm): 50012.6 mm
- Chain Length (No. of Links): 1.969 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 2.85
- REX Minimum Tensile Strength (N): 60000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG