RC 10B-3_315P KRT (nEU)_BSCHN
10592685
$0.00
/ EA
- Number of Strands/Width: 3
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.77
- Pin Length (mm): 52.2 mm
- REX Minimum Tensile Strength (N): 66700 N
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.41 mm