RC 60-2_263P KRT (nEU)_BSCHN
10592668
$0.00
/ EA
- Number of Strands/Width: 2
- Chain Construction: Riveted
- Chain Length (mm): 5010.1 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 62600 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.07
- Pin Length (mm): 48.5 mm
- REX Minimum Tensile Strength (N): 75000 N
- Transverse Pitch (mm): 22.78 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 17.85 mm