R352R10BX RC 35-2 R 10BX
10499736
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 0.35 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.141 in
- Pin Length (in): 0.95 in
- Plate Thickness (in): 0.05 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.2 in
- Base Catalog No: 35-2
- Chain Construction: Riveted
- Material: Steel
- Minimum Tensile Strength (lbs): 3516 lb
- Net Weight: 0.44
- Sprocket Unit: C-12
- Weight unit: LB
- Width Between Outer Plates (in): 0.19 in
RC 35-2 Rivet 10 BX A1B2