C2050R10BX C2050 R 10BX
10499733
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 0.59 in
- Pin Diameter (in): 0.2 in
- Pin Length (in): 0.89 in
- Plate Thickness (in): 0.08 in
- Roller Diameter (in): 0.4 in
- Base Catalog No: C2050
- Chain Construction: Riveted
- Height: 2.00
- Length: 10.00
- Net Weight: 0.53
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00