R80SU2C10BX RC 80SU-2 COT 10BX
10499728
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.31 in
- Pin Length (in): 1.5 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance ANSI Standard
- Base Catalog No: 80SU-2
- Height: 3.00
- Length: 12.00
- Material: Steel
- Net Weight: 3.86
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.63 in
RC 80SU-2 Cotter 10 BX A1G41