R402R10BX RC 40-2 R 10BX
10499686
MFG #: LINK
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Pin Length (in): 1.27 in
- Plate Thickness (in): 0.06 in
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40-2
- Chain Construction: Riveted
- Height: 1.25
- Length: 10.00
- Minimum Tensile Strength (lbs): 6250 lb
- Net Weight: 0.82
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00