REX1604C10BX REX 160-4 COT 10FBX

10499666 MFG #: Rexnord
$0.00 /
  • Chain Pitch (in): 2 in
  • Inside Plate Height (in): 1.81 in
  • Number of Strands/Width: 4
  • Pin Diameter (in): 0.56 in
  • Pin Length (in): 9.53 in
  • Plate Thickness (in): 0.25 in
  • Product Type: High Performance ANSI Standard
  • Roller Diameter (in): 1.125 in
  • Base Catalog No: 160-4
  • Height: 12.00
  • Length: 17.00
  • Material: Steel
  • Minimum Tensile Strength (lbs): 200000 lb
  • Net Weight: 25.06
  • Sprocket Unit: C-30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 17.00
  • Width Between Outer Plates (in): 1.25 in
Rexnord REX1604C10BX ANSI Standard Series High Performance Roller Chain
QTY