R502R50REB RC 50-2 R 50 REBX
10499662
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.59 in
- Pin Diameter (in): 0.2 in
- Pin Length (in): 1.59 in
- Plate Thickness (in): 0.08 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.4 in
- Base Catalog No: 50-2
- Height: 14.00
- Length: 13.00
- Material: Steel
- Minimum Tensile Strength (lbs): 9764 lb
- Net Weight: 1.39
- Sprocket Unit: C-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
- Width Between Outer Plates (in): 0.38 in
RC 50-2 Rivet 50 ReBX A1E16