C2062HSSC10BX C2062HSSC 10BX
10499648
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.5 in
- Inside Plate Height (in): 0.68 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.21 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance Double Pitch Carrier
- Roller Diameter (in): 0.88 in
- Base Catalog No: C2062HSS
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 1.13
- Weight unit: LB
- Width Between Outer Plates (in): 0.5 in
C2062Hss Cotter 10 BX A7a32