OBS R38SH 10FT R38-1SHX80P- USE 10703980

10499625
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Inside Plate Height (in): 1.43 in
  • Product Type: High Performance British Standard
  • Base Catalog No: 38SH
  • Material: Steel
R38-1SH X 80 Pitches 1.500" Pitch
QTY