R100SU2C10BX RC 100SU-2FR C 10BX
10499620
MFG #: LINK
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.78 in
- Plate Thickness (in): 0.19 in
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100SU
- Chain Construction: Cottered
- Net Weight: 5.71
- Weight unit: LB