CO200SUC10BX RC 200SU FR COT 10BX
10499604
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 2.31 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.78 in
- Plate Thickness (in): 0.38 in
- Product Type: Standard-Approved Performance Double Pitch Conveyor
- Base Catalog No: 200SU
- Chain Construction: Cottered
- Material: CARBON STEEL
- Width Between Outer Plates (in): 1.5 in
R200SU FR Cotter 10 BX Not Avail - OffER Rex200Hc10BX