R60SSR10BX RC 60SS R 10BX
10499596
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.1 in
- Plate Thickness (in): 0.09 in
- Product Type: Standard-Approved Performance Stainless Steel
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60SS
- Chain Construction: Riveted
- Height: 1.50
- Length: 11.00
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0.162 lb
- Net Weight: 0.99
- Sprocket Unit: C-20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
- Width Between Outer Plates (in): 0.5 in
RC 60ss Rivet 10 BX A1F8