OBS 16B-1-50FT REEL REX USE 10700583
10499578
$0.00
/
- Chain Pitch (in): 1 in
- Inside Plate Height (in): 21 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.326 in
- Pin Length (in): 3.091 in
- Plate Thickness (in): 1 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.625 in
- Base Catalog No: 16B-1
- Height: 7.00
- Length: 26.00
- Material: Steel
- Minimum Tensile Strength (lbs): 13489 lb
- Net Weight: 1.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 45.00
16B-1 50 Ft Reel