C2102HC10BX C2102H COT 10BX
10499574
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.5 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.375 in
- Pin Length (in): 1.78 in
- Plate Thickness (in): 0.19 in
- Product Type: Standard-Approved Performance Double Pitch Carrier
- Roller Diameter (in): 1.56 in
- Base Catalog No: C2102H
- Height: 14.00
- Length: 17.00
- Material: CARBON STEEL
- Minimum Tensile Strength (lbs): 0 lb
- Net Weight: 3.87
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
- Width Between Outer Plates (in): 0.75 in
C2102H Cotter 10 BX A7a32