R1403R10BX RC 140-3FR R 10FT BX
10499505
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 1.75 in
- Inside Plate Height (in): 1.56 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.5 in
- Pin Length (in): 6.07 in
- Plate Thickness (in): 0.22 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 1 in
- Base Catalog No: 140-3
- Material: Steel
- Minimum Tensile Strength (lbs): 114840 lb
- Net Weight: 13.80
- Sprocket Unit: C-28
- Weight unit: LB
- Width Between Outer Plates (in): 1 in
RC 140-3FR R 10 Ft BX