R40SSR10BX RC 40SS R 10BX
10499496
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.45 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.156 in
- Pin Length (in): 0.7 in
- Plate Thickness (in): 0.06 in
- Product Type: Standard-Approved Performance Stainless Steel
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40SS
- Chain Construction: Riveted
- Height: 1.50
- Length: 8.00
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0.068 lb
- Net Weight: 0.39
- Sprocket Unit: C-14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
- Width Between Outer Plates (in): 0.31 in
RC 40SS Rivet 10 BX A1C6