R180SUR10F1.5BX R 10F1.5 BX
10499461
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2.25 in
- Inside Plate Height (in): 2.14 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.688 in
- Pin Length (in): 3.07 in
- Plate Thickness (in): 0.31 in
- Product Type: Standard-Approved Performance ANSI Standard
- Base Catalog No: 180SU10F1.5BX
- Height: 8.00
- Length: 18.50
- Material: Steel
- Net Weight: 10.30
- Sprocket Unit: C-32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.00
- Width Between Outer Plates (in): 1.41 in
Sold In 10 Ft Increments Only