R603C10BX RC 60-3 COT 10BX
10499460
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.71 in
- Number of Strands/Width: 3
- Pin Diameter (in): 0.23 in
- Pin Length (in): 2.9 in
- Plate Thickness (in): 0.09 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.469 in
- Base Catalog No: 60-3
- Height: 3.00
- Length: 12.00
- Material: Steel
- Minimum Tensile Strength (lbs): 21090 lb
- Net Weight: 2.93
- Sprocket Unit: C-20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.5 in
RC 60-3 Cotter 10 BX A1F3