C2082HDRR10BX C2082HDR R 10BX
10499449
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 2 in
- Inside Plate Height (in): 0.91 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.313 in
- Pin Length (in): 1.5 in
- Plate Thickness (in): 0.16 in
- Product Type: Standard-Approved Performance Double Pitch Carrier
- Roller Diameter (in): 1.13 in
- Base Catalog No: C2082HD
- Material: CARBON STEEL
- Width Between Outer Plates (in): 0.63 in
C2082Hdr Rivet 10 BX