R402R100REB RC 40-2 R 100 REB
10499438
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.47 in
- Pin Diameter (in): 0.156 in
- Pin Length (in): 1.27 in
- Plate Thickness (in): 0.06 in
- Product Type: Standard-Approved Performance ANSI Standard
- Roller Diameter (in): 0.313 in
- Base Catalog No: 40-2
- Height: 12.00
- Length: 12.00
- Material: Steel
- Minimum Tensile Strength (lbs): 6250 lb
- Net Weight: 0.82
- Sprocket Unit: C-14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
- Width Between Outer Plates (in): 0.31 in
RC 40-2 Rivet 100 Re BX