R120M1E2R3F3-DA REX 120-M1E2 R 3F3

10499406 MFG #: LINK
$0.00 /
  • Base Catalog No: 120-M1E2
  • Chain Construction: Riveted
  • Height: 1.85
  • Length: 4.62
  • Net Weight: 4.33
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.62
QTY