R60H2R50REB RC 60H-2 R 50 REB
10499403
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.75 in
- Inside Plate Height (in): 0.69 in
- Pin Diameter (in): 0.234 in
- Pin Length (in): 1.21 in
- Plate Thickness (in): 0.13 in
- Product Type: Standard-Approved Performance ANSI Standard
- Base Catalog No: 60H-2
- Material: Steel
- Net Weight: 2.44
- Sprocket Unit: C-20
- Weight unit: LB
- Width Between Outer Plates (in): 0.5 in
RC 60H-2 Rivet 50 Reb A1F16