REX1004C10BX REX 100-4 COT 10BX
10499399
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1.25 in
- Inside Plate Height (in): 1.13 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.38 in
- Pin Length (in): 5.85 in
- Plate Thickness (in): 0.16 in
- Product Type: High Performance ANSI Standard
- Roller Diameter (in): 0.75 in
- Base Catalog No: 100-4
- Height: 7.00
- Length: 15.00
- Material: Steel
- Minimum Tensile Strength (lbs): 78120 lb
- Net Weight: 9.94
- Sprocket Unit: C-24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
- Width Between Outer Plates (in): 0.75 in
Rexnord REX1004C10BX ANSI Standard Series High Performance Roller Chain