REXC2060HR10BX REX C2060H R 10BX

10488123 MFG #: Rexnord
$0.00 /
  • Chain Pitch (in): 1.5 in
  • Inside Plate Height (in): 0.68 in
  • Number of Strands/Width: 2
  • Pin Diameter (in): 0.234 in
  • Pin Length (in): 1.21 in
  • Plate Thickness (in): 0.13 in
  • Product Type: High Performance Double Pitch Conveyor
  • Roller Diameter (in): 0.469 in
  • Base Catalog No: C2060H
  • Height: 1.00
  • Length: 10.00
  • Material: Carbon Steel
  • Minimum Tensile Strength (lbs): 0 lb
  • Net Weight: 0.98
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
  • Width Between Outer Plates (in): 0.5 in
Rexnord REXC2060HR10BX Double Pitch Series High Performance Conveyor Roller Chain
QTY