REX802R50REB REX 80-2 R 50 REB

10488100 MFG #: Rexnord
$0.00 /
  • Chain Pitch (in): 1 in
  • Inside Plate Height (in): 0.91 in
  • Number of Strands/Width: 2
  • Pin Diameter (in): 0.312 in
  • Pin Length (in): 2.51 in
  • Plate Thickness (in): 0.13 in
  • Product Type: High Performance ANSI Standard
  • Roller Diameter (in): 0.625 in
  • Base Catalog No: 80-2
  • Material: Steel
  • Minimum Tensile Strength (lbs): 25000 lb
  • Net Weight: 3.26
  • Sprocket Unit: C-22
  • Weight unit: LB
  • Width Between Outer Plates (in): 0.63 in
Rexnord REX802R50REB ANSI Standard Series High Performance Roller Chain
QTY