REX25SSR25REB REX 25SS R 25 REB
10488052
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.25 in
- Inside Plate Height (in): 0.23 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.09 in
- Pin Length (in): 0.34 in
- Plate Thickness (in): 0.03 in
- Product Type: High Performance Stainless Steel
- Roller Diameter (in): 0.13 in
- Base Catalog No: 25SS
- Height: 1.00
- Length: 7.00
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 0.017 lb
- Net Weight: 0.09
- Sprocket Unit: C-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
- Width Between Outer Plates (in): 0.13 in
Rexnord REX25SSR25REB Corrosion-Resistant Stainless Steel Series High Performance Roller Chain